SLLS032C December 1987 – March 2024 SN75ALS191
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
td(OD) | Differential-output delay time | CL = 15pF, | RL = 100Ω, | See Figure 6-2 | 3.5 | 7 | ns | |
tt(OD) | Differential-output transition time | 3.5 | 7 | ns | ||||
Skew | 1.5 | 4 | ns |