SLLS032C December 1987 – March 2024 SN75ALS191
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | VCC = 4.75V, | II = –18mA | –1 | –1.2 | V | ||
| VOH | High-level output voltage | VCC = 4.75V, | VIH = 2V, | IOH = –10mA | 2.5 | 3.3 | V | |
| VIL = 0.8V | IOH = –40mA | 2 | ||||||
| VOL | Low-level output voltage | VCC = 4.75V, IOL = 40mA | VIH = 2V, | VIL = 0.8V, | 0.5 | V | ||
| |VOD1| | Differential output voltage | VCC = 5.25V, | IO = 0 | 2 VOD2 | V | |||
| |VOD2| | Differential output voltage | VCC = 4.75V to 5.25V, See Figure 6-1 | RL = 100Ω, | 2 | V | |||
| Δ|VOD| | Change in magnitude of differential output voltage (2) | ± 0.4 | V | |||||
| VOC | Common-mode output voltage(3) | 3 | V | |||||
| Δ |VOC| | Change in magnitude of common-mode output voltage(2) | ± 0.4 | V | |||||
| IO | Output current with power off | VCC = 0 | VO = 6V | 0.1 | 100 | μΑ | ||
| VO = –0.25V | –0.1 | -100 | ||||||
| VO = –0.25V to 6V | ±100 | |||||||
| II | Input current | VCC = 5.25 V, | VI = 5.5V | 50 | μΑ | |||
| IIH | High-level input current | VCC = 5.25 V, | VI = 2.7V | 25 | μΑ | |||
| IIL | Low-level input current | VCC = 5.25 V, | VI = 0.5V | 200 | μΑ | |||
| IOS | Short-circuit output current (4) | VCC = 5.25 V, | VO = 0 | –50 | -150 | mA | ||
| ICC | Supply current (all drivers) | VCC = 5.25 V, | No load, | All inputs at 0V | 32 | 40 | mA | |