SLLS032C December 1987 – March 2024 SN75ALS191
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage, see (2) | 7 | V | |
VI | Input voltage | 7 | V | |
Continuous total dissipation | See Dissipation Rating table | |||
TA | Operating free-air temperature range | 0 | 70 | °C |
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | °C | ||
Tstg | Storage temperature range | −65 | 150 | °C |