SLLS009E October 1985 – March 2024 SN75ALS194
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SN75ALS194 | UNIT | |||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
tPLH | Propagation delay time, low- to high-level output | C 15 F L = 15pF, See Figure 6-1 | 6 | 13 | ns | |
tPHL | Propagation delay time, high- to low-level output | 9 | 14 | ns | ||
Output-to-output skew | 3.5 | 6 | ns | |||
tt(OD) | Differential output transition time | CL = 15pF, See Figure 6-2 | 8 | 14 | ns | |
tPZH | Output enable time to high level | CL = 15pF, See Figure 6-3 | 9 | 12 | ns | |
tPZL | Output enable time to low level | 12 | 20 | ns | ||
tPHZ | Output disable time from high level | 9 | 14 | ns | ||
tPLZ | Output disable time from low level | 12 | 15 | ns |
DATA SHEET PARAMETER | EIA/TIA-422-B |
---|---|
VO | Voa, Vob |
| VOD1 | | Vo |
| VOD2 | | Vt (RL = 100 Ω) |
∆ | VOD | | | |Vt| – |V t| | |
VOC | | Vos | |
∆ | VOC | | | Vos – V os | |
IOS | |Isa|, |Isb| |
IO | |Ixa| , |Ixb| |