SLLS045C January 1989 – October 2023 SN75ALS197
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V |
Common-mode input voltage, VIC | ±7 | V | ||
Differential input voltage, VID | ±12 | V | ||
High-level input voltage, VIH | 2 | V | ||
Low-level input voltage, VIL | 0.8 | V | ||
High-level output current, IOH | −400 | μA | ||
Low-level output current, IOL | 16 | mA | ||
Operating free-air temperature, TA | 0 | 70 | °C |