SLLS159G March 1993 – February 2024 SN65C1168 , SN75C1167 , SN75C1168
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN65C1167, SN75C1167, SN65C1168, and SN75C1168 dual drivers and receivers are integrated circuits designed for balanced transmission lines. The devices meet TIA/EIA-422-B and ITU recommendation V.11.
The SN65C1167 and SN75C1167 combine dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control. The SN65C1168 and SN75C1168 drivers have individual active-high enables.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
SN65C1167 | DB (SSOP) | 6.2mm x 5.30mm |
NS (SOP) | 10.3mm x 5.30mm | |
SN75C1167 | DB (SSOP) | 6.2mm x 5.30mm |
N (PDIP) | 19.3mm x 6.35mm | |
NS (SOP) | 10.3mm x 5.30mm | |
SN65C1168 | N (PDIP) | 19.3mm x 6.35mm |
NS (SOP) | 10.3mm x 5.30mm | |
PW (TSSOP) | 5mm x 4.40mm | |
SN75C1168 | DB (SSOP) | 6.2mm x 5.30mm |
N (PDIP) | 19.3mm x 6.35mm | |
NS (SOP) | 10.3mm x 5.30mm | |
PW (TSSOP) | 5mm x 4.4mm |