SLLS159G March 1993 – February 2024 SN65C1168 , SN75C1167 , SN75C1168
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
INPUT D | ENABLE DE | OUTPUTS | |
---|---|---|---|
Y | Z | ||
H | H | H | L |
L | H | L | H |
X | L | Z | Z |
DIFFERENTIAL INPUTS A − B | ENABLE RE | OUTPUT R |
---|---|---|
VID ≥ 0.2 V | L | H |
−0.2V < VID < 0.2V | L | ? |
VID ≤ −0.2V | L | L |
X | H | Z |
Open | L | H |