SLLS159G March   1993  – February 2024 SN65C1168 , SN75C1167 , SN75C1168

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics, Driver Section
    6. 5.6 Switching Characteristics
    7. 5.7 Electrical Characteristics, Receiver Section
    8. 5.8 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
      1. 7.2.1 Functions Table
  9. Device and Documentation Support
    1. 8.1 Documentation Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DB|16
  • N|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics, Driver Section(2)

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETERTEST CONDITIONSMINTYP(1)MAXUNIT
VIKInput clamp voltageII = −18mA−1.5V
VOHHigh-level output voltageVIH = 2V,VIL = 0.8V,IOH = −20mA2.43.4V
VOLLow-level output voltageVIH = 2V,VIL = 0.8V,IOL = 20mA0.20.4V
|VOD1|Differential output voltageIO = 0mA26V
|VOD2|Differential output voltage (2)RL = 100Ω, See Figure 6-123.1V
∆|VOD|Change in magnitude of differential output voltage±0.4V
VOCCommon-mode output voltage±3V
∆|VOC|Change in magnitude of common-mode output voltage±0.4V
IO(OFF)Output current with power offVCC = 0VVO = 6V100µA
VO = −0.25V−100
IOZHigh-impedance-state output currentVO = 2.520µA
VO = 5−20
IIHHigh-level input currentVI = VCC or VIH1µA
IILLow-level input currentVI = GND or VIL−1µA
IOSShort-circuit output current(3)VO = VCC or GND,−30−150mA
ICCSupply current (total package)(4)No load,
Enabled
VI = VCC or GND46mA
VI = 2.4 or 0.5V59
CiInput capacitance6pF
All typical values are at VCC = 5V, and TA = 25°C.
Refer to TIA/EIA-422-B for exact conditions.
Not more than one output should be shorted at a time, and the duration of the short circuit should not exceed one second.
This parameter is measured per input, while the other inputs are at VCC or GND.