SLLS351F April   2002  – July 2021 SN65C3221 , SN75C3221

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions (1)
      1. 6.3.1 Thermal Information
    4. 6.4  Electrical Characteristics
    5. 6.5  Electrical Characteristics - Driver
    6. 6.6  Switching Characteristics - Driver
    7. 6.7  Electrical Characteristics - Receiver
    8. 6.8  Switching Characteristics - Receiver
    9. 6.9  Electrical Characteristics - Auto-Powerdown
    10. 6.10 Switching Characteristics - Auto-Powerdown
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DB|16
  • PW|16
  • DW|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over recommended operating free-air temperature ranges of supply voltage and operating free-air temperature (unless otherwise noted)(2) (see Figure 9-1)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
II Input leakage current FORCEOFF, FORCEON, EN ±0.01 ±1 μA
ICC Supply current
(TA = 25°C)
Auto-powerdown disabled No load,

FORCEOFF and FORCEON at VCC

0.3 1 mA
Powered off No load, FORCEOFF at GND 1 10 μA
Auto-powerdown enabled

No load, FORCEOFF at VCC,

FORCEON at GND,

All RIN are open or grounded

1 10
All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
Test conditions are C1−C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2−C4 = 0.33 μF at VCC = 5 V ± 0.5 V.