SLLS351F April   2002  – July 2021 SN65C3221 , SN75C3221

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions (1)
      1. 6.3.1 Thermal Information
    4. 6.4  Electrical Characteristics
    5. 6.5  Electrical Characteristics - Driver
    6. 6.6  Switching Characteristics - Driver
    7. 6.7  Electrical Characteristics - Receiver
    8. 6.8  Switching Characteristics - Receiver
    9. 6.9  Electrical Characteristics - Auto-Powerdown
    10. 6.10 Switching Characteristics - Auto-Powerdown
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DB|16
  • PW|16
  • DW|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics - Driver

over recommended ranges of supply voltage and operating free-air temperature range (unless otherwise noted)(3) (see Figure 9-1)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VOH High-level output voltage DOUT at RL = 3 kΩ to GND, DIN = GND 5 5.4 V
VOL Low-level output voltage DOUT at RL = 3 kΩ to GND, DIN = VCC −5 −5.4 V
IIH High-level input current VI = VCC ±0.01 ±1 μA
IIL Low-level input current VI at GND ±0.01 ±1 μA
IOS Short-circuit output current(2) VCC = 3.6 V, VO = 0 V ±35 ±60 mA
VCC = 5.5 V, VO = 0 V ±35 ±90
ro Output resistance VCC, V+, and V− = 0 V, VO = ±2 V 300 10M Ω
Ioff Output leakage current FORCEOFF = GND VO = ±12 V, VCC = 3 V to 3.6 V ±25 μA
VO = ±10 V, VCC = 4.5 V to 5.5 V ±25
All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
Short-circuit durations should be controlled to prevent exceeding the device absolute power-dissipation ratings, and not more than one output should be shorted at a time.
Test conditions are C1−C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2−C4 = 0.33 μF at VCC = 5 V ± 0.5 V.