SLLS694C November   2005  – July 2021 SN65C3221E , SN75C3221E

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  ESD Ratings - IEC Specifications
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Thermal Information
    6. 7.6  Electrical Characteristics
    7. 7.7  Driver Section: Electrical Characteristics
    8. 7.8  Switching Characteristics: Driver
    9. 7.9  Receiver Section: Electrical Characteristics
    10. 7.10 Switching Characteristics: Receiver
    11. 7.11 Auto-powerdown Section: Electrical Characteristics
    12. 7.12 Switching Characteristics: Auto-powerdown
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VCC Supply voltage range(2) –0.3 6 V
V+ Positive output supply voltage range(2) –0.3 7 V
V– Negative output supply voltage range(2) 0.3 –7 V
V+ – V– Supply voltage difference(2) 13 V
VI Input voltage range Driver ( FORCEOFF, FORCEON, EN) –0.3 6 V
Receiver –25 25
VO Output voltage range Driver –13.2 13.2 V
Receiver ( INVALID) –0.3 VCC + 0.3
TJ Operating virtual junction temperature 150 °C
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to network GND.