SLLS725B June   2006  – August 2021 SN65C3222E , SN75C3222E

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  ESD Ratings - IEC Specifications
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Thermal Information: SN65C3222E
    6. 6.6  Thermal Information: SN75C3222E
    7. 6.7  Electrical Characteristics
    8. 6.8  Electrical Characteristics: Driver
    9. 6.9  Switching Characteristics: Driver
    10. 6.10 Electrical Characteristics: Receiver
    11. 6.11 Switching Characteristics: Receiver
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Functional Block Diagram
    2. 8.2 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SN65C3222E and SN75C3222E consist of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND).

The devices meet the requirements of TIA/EIA-232-F and provide the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at typical data signaling rates up to 1000 kbit/s and are improved drop-in replacements for industry-popular '3222 two-driver, two-receiver functions.

The SN65C3222E and SN75C3222E can be placed in the power-down mode by setting the power-down ( PWRDOWN) input low, which draws only 1 μA from the power supply. When the devices are powered down, the receivers remain active while the drivers are placed in the high-impedance state. Also, during power down, the onboard charge pump is disabled; V+ is lowered to VCC, and V– is raised toward GND. Receiver outputs also can be placed in the high-impedance state by setting enable ( EN) high.

Device Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
SN65C3222E
SN75C3222E
DB (SSOP) (20)10.2 mm x 5.30 mm
DW (SOIC) (20)15.4 mm x 7.50 mm
PW (TSSOP) (20)7.80 mm v 4.40 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-CEDA62C4-6E20-42C6-9FBF-DB411016E26C-low.gif
Pin numbers are for the DB, DW, and PW packages.
Logic Diagram (Positive Logic)