SLLS725B June   2006  – August 2021 SN65C3222E , SN75C3222E

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  ESD Ratings - IEC Specifications
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Thermal Information: SN65C3222E
    6. 6.6  Thermal Information: SN75C3222E
    7. 6.7  Electrical Characteristics
    8. 6.8  Electrical Characteristics: Driver
    9. 6.9  Switching Characteristics: Driver
    10. 6.10 Electrical Characteristics: Receiver
    11. 6.11 Switching Characteristics: Receiver
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Functional Block Diagram
    2. 8.2 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

See Figure 9-1 and (1)
MIN NOM MAX UNIT
Supply voltage VCC = 3.3 V 3 3.3 3.6 V
VCC = 5 V 4.5 5 5.5
VIH Driver and control high-level input voltage DIN, EN, PWRDOWN VCC = 3.3 V 2 V
VCC = 5 V 2.4
VIL Driver and control low-level input voltage DIN, EN, PWRDOWN 0.8 V
VI Driver and control input voltage DIN, EN, PWRDOWN 0 5.5 V
VI Receiver input voltage –25 25 V
TA Operating free-air temperature SN75C3222E 0 70 °C
SN65C3222E –40 85
Test conditions are C1–C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V.