The SNx5C3232E device consists of two line
drivers, two line receivers, and a dual charge-pump circuit with ±15-kV IEC ESD
protection between serial-port connection terminals and GND. The device meets the
requirements of TIA/EIA-232-F and provides the electrical interface between an
asynchronous communication controller and the serial-port connector. The charge pump and
four small external capacitors allow operation from one 3-V to 5.5-V supply. The device
operates at data signaling rates up to 1 Mbps and a maximum of 150-V/μs driver output
slew rate. Outputs are protected against shorts to ground.