over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)PARAMETER | TEST CONDITIONS(3) | TYP(1) | UNIT |
---|
tPLH | Propagation delay time, low- to high-level output | CL = 150 pF | 300 | ns |
tPHL | Propagation delay time, high- to low-level output | 300 | ns |
tsk(p) | Pulse skew(2) | | 300 | ns |
(1) All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
(2) Pulse skew is defined as |tPLH – tPHL| of each channel of the same device.
(3) Test conditions are C1–C4 = 0.1 μF at V
CC = 3.3 V ± 0.3 V; C1 =
0.047 μF, C2–C4 = 0.33 μF at V
CC = 5 V ± 0.5 V (see
Figure 9-1).