SLLSE12A November 2009 – July 2014 SN75DP119
PRODUCTION DATA.
Figure 9 provides a simple schematic reference for the 14-pin package. In addition to this schematic sufficient VCC decoupling for the 3.3V power supply is necessary.
For this design example, use the following as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3 V |
Main Link Input Voltage | VID = 0.15 to 1.4 Vpp |
Control Pin Max Voltage for Low | 0.5 V |
Control Pin Voltage Range Mid | Min (VCC/2) - 0.3 V to Max of (VCC/2) + 0.3 V |
Control Pin Min Voltage for High | Min VCC - 0.5 V |
Main Link AC Decoupling Cap | 75 nF to 200 nF Recommend 100 nF |
DR = 2.7 Gbps | VOD = 400 mVpp | PRE = 0 dB |
DR = 2.7 Gbps | VOD = 400 mVpp | PRE = 0 dB |