SLLSE12A November 2009 – July 2014 SN75DP119
PRODUCTION DATA.
The device is characterized for an extended operational temperature range from –40°C to 85°C.
The SN75DP119 consumes between 64mW and 175mW depending on the selected mode of operation. The device also supports an ultra low power standby mode. In this mode, the outputs are disabled and the device draws less then 700µW of power.