The SN75DP130 device is a single channel DisplayPort™ (DP) re-driver that regenerates the DP high-speed digital link. The device complies with the VESA DisplayPort Standard Version 1.2, and supports a 4-lane Main Link interface signaling up to HBR2 rates at 5.4 Gbps per lane. This device also supports DP++ Dual-Mode, offering TMDS signaling for DVI and full HDMI Version 1.4a support.
The device compensates for PCB-related frequency loss and switching-related loss to provide the optimum DP electrical performance from source to sink. The Main Link signal inputs feature configurable equalizers with selectable boost settings. At the Main Link output, four primary levels of differential output voltage swing (VOD) and four primary levels of pre-emphasis are available. A secondary level of boost adjustment, programmed through I2C, for fine-tuning the Main Link output. The device can monitor the AUX channel and automatically adjust the output signaling levels and input equalizers in response to Link Training commands. Additionally, the SN75DP130 output signal conditioning and EQ parameters are fully programmable through the I2C interface.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN75DP130 | VQFN (48) | 7.00 mm × 7.00 mm |
Changes from D Revision (July 2013) to E Revision
Changes from C Revision (January 2013) to D Revision
Changes from B Revision (October 2011) to C Revision
Changes from A Revision (September 2011) to B Revision
Changes from * Revision (April 2011) to A Revision
The SN75DP130 is optimized for mobile applications, and contains activity detection circuitry on the Main Link input that transitions to a low-power Output Disable mode in the absence of a valid input signal. Other low-power modes are supported, including a standby mode with typical dissipation of approximately 2 mW when no video sink (for example, monitor) is connected.
The device is characterized for an extended operational temperature range from 0°C to 85°C.
The SN75DP130 offers separate AUX and DDC source interfaces that connect to one AUX sink channel. This minimizes component count when implemented with a graphics processor (GPU) comprising separate DDC and AUX interfaces. For GPUs with combined DDC/AUX, the device can operate as a FET switch to short-circuit the AUX channel AC coupling caps while connected to a TMDS sink device. Other sideband circuits such as Hot Plug Detect (HPD) are optimized to reduce external components, providing a seamless connection to Intel, AMD, and NVIDIA graphics processors.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
MAIN LINK TERMINALS | |||
IN0n | 39 | Input (100-Ω diff) |
DisplayPort Main Link Lane 0 Differential Input |
IN0p | 38 | ||
IN1n | 42 | DisplayPort Main Link Lane 1 Differential Input | |
IN1p | 41 | ||
IN2n | 45 | DisplayPort Main Link Lane 2 Differential Input | |
IN2p | 44 | ||
IN3n | 48 | DisplayPort Main Link Lane 3 Differential Input | |
IN3p | 47 | ||
OUT0n | 22 | Output (100-Ω diff) |
DisplayPort Main Link Lane 0 Differential Output |
OUT0p | 23 | ||
OUT1n | 19 | DisplayPort Main Link Lane 1 Differential Output | |
OUT1p | 20 | ||
OUT2n | 16 | DisplayPort Main Link Lane 2 Differential Output | |
OUT2p | 17 | ||
OUT3n | 13 | DisplayPort Main Link Lane 3 Differential Output | |
OUT3p | 14 | ||
AUX CHANNEL AND DDC DATA TERMINALS | |||
AUX_SRCn | 29 | I/O (100-Ω diff) |
Source Side Bidirectional DisplayPort Auxiliary Data Channel. If the AUX_SNK channel is used for monitoring only, these signals are not used and may be left open. |
AUX_SRCp | 30 | ||
AUX_SNKn | 27 | I/O (100-Ω diff) |
Sink Side Bidirectional DisplayPort Auxiliary Data Channel. |
AUX_SNKp | 28 | ||
SDA_DDC | 34 | I/O | Bidirectional I2C Display Data Channel (DDC) for TMDS mode. These signals may be used together with AUX_SNK to form a FET switch to short-circuit the AC coupling capacitors during TMDS operation in a DP++ Dual-Mode configuration. These terminals include integrated 60-kΩ pullup resistors |
SCL_DDC | 33 | ||
HPD, CAD, AND CONTROL TERMINALS | |||
HPD_SRC | 9 | O | Hot Plug Detect Output to the DisplayPort Source. |
HPD_SNK | 11 | I | DisplayPort Hot Plug Detect Input from Sink. This device input is 5-V tolerant. |
Note: Pull this input high during compliance testing or use I2C control interface to go into compliance test mode and control HPD_SNK and HPD_SRC by software. | |||
CAD_SRC | 8 | O | DP Cable Adapter Detect Output. This output typically drives the GPU CAD input. |
CAD_SNK | 10 | I | DisplayPort Cable Adapter Detect Input. This input tolerates a 5-V supply with a supply impedance higher than 90kΩ. A device internal zener diode limits the input voltage to 3.3 V. An external 1MΩ resistor to GND is recommended. This terminal is used to select DP mode or TMDS mode in a DP++ Dual-Mode application. |
SCL_CTL | 4 | I/O | Bidirectional I2C interface to configure the SN75DP130. This interface is active independent of the EN input but inactive when RSTN is low. |
SDA_CTL | 5 | ||
RSTN | 35 | I | Active Low Device Reset. This input includes a 150-kΩ resistor to the VDDD core supply. An external capacitor to GND is recommended on the RSTN input to provide a power-up delay (see the VIL and VIH specifications in Recommended Operating Conditions). |
This signal is used to place the SN75DP130 into Shutdown mode for the lowest power consumption. When the RSTN input is asserted, all outputs (excluding HPD_SRC and CAD_SRC) are high-impedance, and inputs (excluding HPD_SNK and CAD_SNK) are ignored; all I2C and DPCD registers are reset to their default values. | |||
At power up, the RSTN input must not be de-asserted until the VCC and VDDD supplies have reached at least the minimum recommended supply voltage level (see Figure 34 for timing requirements). | |||
EN | 26 | I | Device Enable. This input incorporates an internal pullup of 200 kΩ. |
ADDR_EQ | 3 | 3-level Input | I2C Target Address Select and EQ Configuration Input. If the I2C bus is used, this input setting selects the I2C target address, as described in Figure 19. This input also configures the input EQ to the device, as described in Table 3. |
SUPPLY AND GROUND TERMINALS | |||
VDDD | SN75DP130DS
6, 12, 15, 21, 25, 32, 37, 43 |
Digital low voltage core and Main Link supply for SN75DP130DS device option. Nominally 1.1 V. |
|
VCC | SN75DP130SS
1, 6, 12, 25, 32, 36 |
3.3-V Supply | |
SN75DP130DS
1, 36 |
|||
VDDD_DREG | 2 | SN75DP130SS: Digital voltage regulator decoupling; install 1 µF to GND. SN75DP130DS: Treat same as VDDD; this pin will be most noisy of all VDDD terminals and needs a decoupling capacitor nearby. |
|
GND | 18, 24, 31, and Exposed Thermal Pad |
Ground. Reference GND connections include the device package exposed thermal pad. | |
NC | SN75DP130SS
7, 15, 21, 37, 40, 43, 46 |
No Connect. These terminals may be left unconnected, or connect to GND. | |
SN75DP130DS
7, 40, 46 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VCC | –0.3 | 4 | V | |
VDDD, VDDD_DREG | –0.3 | 1.3 | |||
Voltage | Main link I/O differential voltage | –0.3 | 1.3 | V | |
HPD_SNK | –0.3 | 5.5 | |||
All other terminals | –0.3 | 4 | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
THERMAL METRIC(1) | SN75DP130 | UNIT | |
---|---|---|---|
RGZ (VQFN) | |||
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 35.1 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 21.5 | |
RθJB | Junction-to-board thermal resistance | 11.7 | |
ψJT | Junction-to-top characterization parameter, high-k board | 1.2 | |
ψJB | Junction-to-board characterization parameter, high-k board | 11.9 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | 6.7 |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PN | Device power under normal operation | SN75DP130SS; 4 DP Lanes. | 468 | 828 | mW | |
SN75DP130DS; 4 DP Lanes. | 174 | 304 | ||||
SN75DP130SS; 2 DP Lanes | 252 | 450 | ||||
SN75DP130DS; 2 DP Lanes. | 102 | 178 | ||||
SN75DP130SS; 1 DP Lanes | 144 | 252 | ||||
SN75DP130DS; 1 DP Lanes. | 66 | 112 | ||||
PSD | Shutdown mode power dissipation | SN75DP130SS; 4 DP Lanes. | 14.4 | mW | ||
SN75DP130DS; 4 DP Lanes. | 7.2 | |||||
PSBY | Standby mode power dissipation | SN75DP130SS; 4 DP Lanes. | 14.4 | mW | ||
SN75DP130DS; 4 DP Lanes. | 7.2 | |||||
PD3 | D3 power down mode dissipation | SN75DP130SS; 4 DP Lanes. | 54 | mW | ||
SN75DP130DS; 4 DP Lanes. | 46 | |||||
POD | Output disable (squelch) mode current | SN75DP130SS; 4 DP Lanes. | 126 | 180 | mW | |
SN75DP130DS; 4 DP Lanes. | 58 | 88 |
PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
ICCDP1HBR2 | Supply Current 1 DP Lanes | Maximum conditions: IN/OUT at 5.4 Gbps PRBS,VOD = 510 mVpp, PE = 6 dB; AUX at 1 Mbps PRBS, VID = 1000 mVpp; EQ = 3.5 dB Typical Conditions: IN/OUT at 5.4 Gbps PRBS,VOD = 510 mVpp, PE = 0dB AUX and I2C Idle; EQ = 5 3dB |
40 | 70 | mA | |
ICCDP2HBR2 | Supply Current 2 DP Lanes | 70 | 125 | mA | ||
ICCDP4HBR2 | Supply Current 4 DP Lanes | 130 | 230 | mA | ||
ICCDP1HBR | Supply Current 1 DP Lanes | Main Link at 2.7Gbps PRBS, VOD = 510 mVpp, PE = 0 dB; AUX and I2C Idle; EQ at 3 dB fixed gain |
40 | mA | ||
ICCDP2HBR | Supply Current 2 DP Lanes | 70 | mA | |||
ICCDP4HBR | Supply Current 4 DP Lanes | 130 | mA | |||
ICCTMDS | Supply Current TMDS Mode | Main Link at 2.5 Gbps PRBS, VID = VOD = 600 mVpp; AUX Idle |
170 | mA | ||
ISD | Shutdown supply current | Shutdown mode | 3 | 4 | mA | |
ISBY | Standby supply current | Standby mode | 3 | 4 | mA | |
ID3 | D3 supply current | D3 power-down mode | 10 | 15 | mA | |
IOD | Squelch supply current | Output disable (Squelch) mode | 35 | 50 | mA | |
MAIN LINK | ||||||
VOD(L0) | Output differential voltage swing | VPRE(L0); 675 Mbps D10.2 Test Pattern; BOOST = 01 | 238 | 340 | 442 | mVPP |
VOD(L1) | 357 | 510 | 663 | |||
VOD(L2) | 484 | 690 | 897 | |||
VOD(L3) | 700 | 1000 | 1300 | |||
VOD(TMDS) | 675 Mbps D10.2 Test Pattern; BOOST = 01 | 420 | 600 | 780 | ||
ΔVOD(L0L1) | Output peak-to-peak differential voltage delta | ΔVODn = 20×log(VODL(n+1) / VODL(n)) measured in compliance with PHY CTS1.1D15 section 3.2 at test point TP2 using special CTS test board | 1.7 | 3.5 | 5.3 | dB |
ΔVOD(L1L2) | 1.6 | 2.5 | 3.5 | |||
ΔVOD(L2L3) | 0.8 | 3.5 | 6 | |||
VPRE(L0) | Driver output pre-emphasis (default) | All VOD options | 0 | 0.25 | dB | |
VPRE(L1) | VOD = VOD(L0), VOD(L1), or VOD(L2); BOOST = 01 | 3.5 | ||||
VPRE(L2) | VOD = VOD(L0) or VOD(L1); BOOST = 01 | 6 | ||||
VPRE(L3) | VOD = VOD(L0); BOOST = 01 | 9.5 | ||||
VPRE(BOOST) | Output VPRE boost | BOOST = 10 | 10% | dB | ||
BOOST = 00 | –10% | |||||
ΔVPRE(L1L0) | Pre-emphasis delta | Measured in compliance with PHY CTS1.1D15 section 3.3 at test point TP2 using special CTS test board | 2 | dB | ||
ΔVPRE(L2L1) | 1.6 | |||||
ΔVPRE(L3L2) | 1.6 | |||||
ΔVConsBit | Nontransition bit voltage variation | See CTS spec section 3.3.5 | 30% | |||
AEQ(HBR) | Equalizer gain for RBR/HBR | See Table 3 for EQ setting details; Max value represents the typical value for the maximum configurable EQ setting |
9 | dB | ||
AEQ(HBR2) | Equalizer gain for HBR2 | 18 | dB | |||
AEQ(TMDS) | Equalizer gain for TMDS | 3 | dB | |||
ROUT | Driver output impedance | 50 | Ω | |||
RIN | Input termination impedance | 40 | 50 | 60 | Ω | |
VIterm | Input termination voltage | AC coupled; self-biased | 0 | 2 | V | |
VOCM(SS) | Steady state output common-mode voltage | 0 | 2 | V | ||
ΔVOCM(SS) | Change in steady state output common-mode voltage between logic levels | Tested in compliance to section 3.10 in CTS 1.1a | 10 | mVPP | ||
VOCM(PP) | Output common-mode noise | HBR2 | 20 | mVRMS | ||
30 | ||||||
VSQUELCH | Squelch threshold voltage | Programable through I2C; default at 80 mVpp typical | 80 | mVPP | ||
ITXSHORT | Short circuit current limit | Main Link outputs shorted to GND | 50 | mA | ||
HPD_SRC, CAD_SRC | ||||||
VOH | High-level output voltage | IOH = 500 µA | 2.7 | 3.6 | V | |
VOL | Low-level output voltage | IOH = 500 µA | 0 | 0.1 | V | |
RoutCAD | CAD series output resistance(2) | EN = RSTN = VCC; HPD_SNK = CAD_SNK = VCC | 150 | Ω | ||
RoutHPD | HPD series output resistance | EN = RSTN = VCC; HPD_SNK = CAD_SNK = VCC | 150 | Ω | ||
ILEAK | Leakage current (3) | VCC = 0 V, V(pin) = 1.2 V; RSTN | 20 | μA | ||
VCC = 0 V, V(pin) = 3.3 V; SCL/SDA_CTL, AUX_SNKp/n | 20 | |||||
VCC = 0 V, V(pin) = 3.3 V; HPD_SNK | 40 | |||||
VCC = 0 V, V(pin) = 3.3 V; AUX_SRCp/n | 60 | |||||
HPD_SNK | ||||||
IH | High-level input current | VIH = 1.9 V (leakage includes the 130-kΩ pull-down resistor) | –30 | 30 | µA | |
IL | Low-level input current | VIL = 0.8 V (leakage includes the 130-kΩ pull-down resistor) | –30 | 30 | µA | |
VTH+ | Positive going input threshold voltage | 1.4 | V | |||
RpdHPD | HPD input termination to GND | VCC = 0 V | 100 | 130 | 160 | kΩ |
CAD_SNK | ||||||
IH | High-level input current | VIH = 1.9 V | –1 | 1 | µA | |
IL | Low-level input current | VIL = 0.8 V | –1 | 1 | µA | |
VTH+ | Positive going input threshold voltage | 1.4 | V | |||
AUX/DDC/I2C | ||||||
VPASS | DDC mode passthrough voltage | VCAD_SNK = VIH; IO = 100 µA | 1.9 | V | ||
CIO | I/O capacitance | VIO = 0 V; f(test) = 1 MHz | 10 | pF | ||
rON | On resistance AUX_SRCn to AUX_SNKn in DP mode | VCC = 3 V w/ VI = 2.85 V or VCC = 3.6 V w/ VI = 3.4 V; IO = 5 mA |
5 | 10 | Ω | |
On resistance SCL/SDA_DDC to AUX_SNK in TMDS mode | IO = 3 mA | 15 | 30 | |||
On resistance AUX_SRC to AUX_SNK in TMDS mode | IO = 3 mA | 10 | 20 | |||
ΔrON | On resistance variation with input signal voltage change in DP mode | VCC = 3.6 V, IO = 5 mA, VI = 2.6 to 3.4 V, VCC = 3 V, IO = 5 mA, VI = 0 to 0.4 V |
5 | Ω | ||
VID(HYS) | Differential input hysterisis | By design (simulation only) | 50 | mV | ||
IH | High-level input current | VI = VCC | –5 | 5 | µA | |
IL | Low-level input current | VI = GND; CAD_SNK = VIH | –5 | 5 | µA | |
VI = GND; At DDC inputs | 80 | |||||
VAUX+ | Voltage on the Aux+ for PHY-CTS 3.19 | 1M (5%) pullup to VCC and 100-kΩ pulldown to GND on AUX+; VCC = 3.3 V | 0 | 0.4 | V | |
VAUX- | Voltage on the Aux- for PHY-CTS 3.18 | 100 kΩ pullup to VCC and 1M (5%) pulldown to GND on AUX-; VCC = 3.3 V |
2.4 | 3.6 | V | |
|S1122| | Differential line insertion loss | VID = 400 mV, AC coupled; p-channel biasing 0.3 V and N-channel 3 V; 360-MHz sine wave; CAD_SNK = VIL |
1.6 | 3 | dB | |
RDDC | Switcheable pul-lup resistor on DDC at source side (SCL_DDC, SDA_DDC) | CAD_SNK = VIH | 48 | 60 | 72 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
MAIN LINK | ||||||
tPD | Propagation delay time | See Figure 10 | 300 | ps | ||
tSK(1) | Intra-pair output skew | Signal input skew = 0ps; dR = 2.7 Gbps, VPRE = 0 dB, 800 mVp-p, D10.2 clock pattern at device input; See Figure 11 | 20 | ps | ||
tSK(2) | Inter-pair output skew | 100 | ps | |||
Δtjit | Total peak-to-peak residual jitter | VOD(L0); VPRE(L0); EQ = 8 dB; clean source; minimum input and output cabling; 1.62 Gbps, 2.7 Gbps, and 5.4 Gbps PRBS7 data pattern. | 15 | ps | ||
tsq_enter | Squelch entry time | Time from active DP signal turned off to ML output off with noise floor minimized | 10 | 120 | μs | |
tsq_exit | Squelch exit time | Time from DP signal on to ML output on | 0 | 1 | μs | |
HPD/CAD | ||||||
tPD(HPD) | Propagation delay HPD_SNK to HPD_SRC | VCC = 3 V; See Figure 1 | 50 | ns | ||
tPD(CAD) | Propagation delay CAD_SNK to CAD_SRC | 50 | ns | |||
tT(HPD) | HPD logic shut off time | VCC = 3 V; See Figure 2 | 400 | ms | ||
AUX/DDC/I2C | ||||||
tsk(AUX) | Intra-pair skew | VID = 400 mV, AC coupled; p-channel biasing 0.3V and N-channel 3 V; See Figure 13 |
400 | ps | ||
tPLH(DP) | Propagation delay time, low to high | CAD = VIL; 1-Mbps pattern;See Figure 14 | 3 | ns | ||
tPHL(DP) | Propagation delay time, high to low | 3 | ns | |||
tPLH(DDC) | Propagation delay time, low to high | CAD = VIH; 100-kbps pattern | 50 | ns | ||
tPHL(DDC) | Propagation delay time, high to low | 50 | ns | |||
tPU(AUX) | Main Link D3 wake-up time | VID = 0.1 V, VICMM = 2-V source side (before AC coupling caps) | 50 | µs | ||
I2C | ||||||
Refer to the I2C-Bus Specification, Version 2.1 (January 2000); SN75DP130 meets the switching characteristics for standard mode transfers up to 100 kbps. |
![]() |
![]() |