SLLSE57E April   2011  – March 2015 SN75DP130

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Power Dissipation
    6. 7.6 Electrical Characteristics
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Reset Signal
      2. 9.3.2 Hot Plug Detect and Cable Adapter Detect
      3. 9.3.3 AUX and DDC Configuration
      4. 9.3.4 Main Link Configuration
      5. 9.3.5 Link Training and DPCD
      6. 9.3.6 Equalization
      7. 9.3.7 Configurable Outputs
      8. 9.3.8 Squelch
    4. 9.4 Device Functional Modes
    5. 9.5 Programming
      1. 9.5.1 I2C Interface Overview
    6. 9.6 Register Maps
      1. 9.6.1 SN75DP130 Local I2C Control and Status Registers
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Logic I2C Interface
        2. 10.2.2.2 CAD Sink Over Ride
        3. 10.2.2.3 HPD Sink Over Ride
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
    1. 11.1 SN75DP130 Power Sequencing
      1. 11.1.1 Power-Up Sequence:
      2. 11.1.2 Power-Down Sequence:
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 Layer Stack
      2. 12.1.2 Differential Traces
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Trademarks
    2. 13.2 Electrostatic Discharge Caution
    3. 13.3 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

12 Layout

12.1 Layout Guidelines

  • Decoupling with small current loops is recommended.
  • TI recommends placing the decoupling capacitor as close as possible to the device and on the same side of the PCB.
  • Choose the capacitor such that the resonant frequency of the capacitor does not align closely with 5.4 GHz.
  • Also provide several GND vias to the thermal pad to minimize the area of current loops.

12.1.1 Layer Stack

SN75DP130 dp139_layer2_example.gifFigure 37. Recommended 4- or 6-Layer (0.062") Stack for a Receiver PCB Design

Routing the high-speed differential signal traces on the top layer avoids the use of vias (and the introduction of their inductances) and allows for clean interconnects from the DisplayPort connectors to the repeater inputs and from the repeater output to the subsequent receiver circuit.

Placing a solid ground plane next to the high-speed signal layer establishes controlled impedance for transmission line interconnects and provides an excellent low-inductance path for the return current flow.

Placing the power plane next to the ground plane creates additional high-frequency bypass capacitance.

Routing the fast-edged control signals on the bottom layer by prevents them from cross-talking into the high-speed signal traces and minimizes EMI.

If the receiver requires a supply voltage different from the one of the repeater, add a second power/ground plane system to the stack to keep it symmetrical. This makes the stack mechanically stable and prevents it from warping. Also, the power and ground plane of each power system can be placed closer together, thus increasing the high-frequency bypass capacitance significantly. Finally, a second power/ground system provides added isolation between the signal layers.

12.1.2 Differential Traces

Guidelines for routing PCB traces are necessary when trying to maintain signal integrity and lower EMI. Although there seems to be an endless number of precautions to be taken, this section provides only a few main recommendations as layout guidance.

  1. Reduce intra-pair skew in a differential trace by introducing small meandering corrections at the point of mismatch.
  2. Reduce inter-pair skew, caused by component placement and IC pinouts, by making larger meandering correction along the signal path. Use chamfered corners with a length-to-trace width ratio of between 3 and 5. The distance between bends should be 8 to 10 times the trace width.
  3. Use 45-degree bends (chamfered corners), instead of right-angle (90°) bends. Right-angle bends increase the effective trace width, which changes the differential trace impedance creating large discontinuities. A 45-degree bend is seen as a smaller discontinuity.
  4. When routing around an object, route both trace of a pair in parallel. Splitting the traces changes the line-to-line spacing, thus causing the differential impedance to change and discontinuities to occur.
  5. Place passive components within the signal path, such as source-matching resistors or ac-coupling capacitors, next to each other. Routing as in case a) creates wider trace spacing than in b), the resulting discontinuity, however, is limited to a far narrower area.
  6. When routing traces next to a via or between an array of vias, make sure that the via clearance section does not interrupt the path of the return current on the ground plane below.
  7. Avoid metal layers and traces underneath or between the pads off the DisplayPort connectors for better impedance matching. Otherwise they will cause the differential impedance to drop below 75 Ω and fail the board during TDR testing.
  8. Use the smallest size possible for signal trace vias and DisplayPort connector pads as they have less impact on the 100-Ω differential impedance. Large vias and pads can cause the impedance to drop below 85 Ω.
  9. Use solid power and ground planes for 100-Ω impedance control and minimum power noise.
  10. For 100-Ω differential impedance, use the smallest trace spacing possible, which is usually specified by the PCB vendor.
  11. Keep the trace length between the DisplayPort connector and the DisplayPort device as short as possible to minimize attenuation.
  12. Use good DisplayPort connectors whose impedances meet the specifications.
  13. Place bulk capacitors (for example, 10 μF) close to power sources, such as voltage regulators or where the power is supplied to the PCB.
  14. Place smaller 0.1-μF or 0.01-μF capacitors at the device.

12.2 Layout Example

SN75DP130 dp130layout.pngFigure 38. Layout Example