SLLS977F April 2009 – July 2017 SN75DP139
PRODUCTION DATA.
The SN75DP139 is a dual-mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDS output has a built-in level-shifting re-driver supporting Digital Video Interface (DVI) 1.0 and High Definition Multimedia Interface (HDMI) 1.4b standards. The SN75DP139 is specified up to a maximum data rate of 3.4 Gbps, supporting resolutions greater then 1920 × 1200 or HDTV 12-bit color depth at 1080p (progressive scan). The SN75DP139 is compliant with the HDMI 1.4b specifications and supports optional protocol enhancements such as 3D graphics at resolutions demanding a pixel rate up to 340 MHz.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN75DP139 | VQFN (48) | 7.00 mm x 7.00 mm |
WQFN (40) | 5.00 mm x 5.00 mm |