SLLSEL2C September 2015 – July 2016 SN65DP149 , SN75DP149
PRODUCTION DATA.
The SNx5DP149 receiver comes in a 40-pin RSB supporting space-constrained applications.
The SN65DP149 device is characterized for an industrial operational temperature range from –40°C to 85°C.
The SN75DP149 device is characterized for an extended commercial operational temperature range from 0°C to 85°C.