SLLSEO9C March 2016 – August 2019 SN65DPHY440SS , SN75DPHY440SS
PRODUCTION DATA.
PIN | I/O | INTERNAL
PULLUP/PULLDOWN |
DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
DA0P | 1 | 100-Ω Differential Input | CSI-2/DSI Lane 0 Differential positive Input. Supports DSI LP Backchannel. If unused, this pin should be tied to GND. | |
DA0N | 2 | CSI-2/DSI Lane 0 Differential negative Input. Supports DSI LP Backchannel. If unused, this pin should be tied to GND. | ||
DA1P | 3 | 100-Ω Differential Input (Failsafe) | CSI-2/DSI Lane 1 Differential positive Input. If unused, this pin should be tied to GND. | |
DA1N | 4 | CSI-2/DSI Lane 1 Differential negative input. If unused, this pin should be tied to GND. | ||
DACP | 5 | 100-Ω Differential Input (Failsafe) | CSI-2/DSI Differential Clock positive Input | |
DACN | 6 | CSI-2/DSI Differential Clock negative Input | ||
DA2P | 7 | 100-Ω Differential Input (Failsafe) | CSI-2/DSI Lane 2 Differential positive Input. If unused, this pin should be tied to GND. | |
DA2N | 8 | CSI-2/DSI Lane 2 Differential negative Input. If unused, this pin should be tied to GND. | ||
DA3P | 9 | 100-Ω Differential Input (Failsafe) | CSI-2/DSI Lane 3 Differential positive Input. If unused, this pin should be tied to GND. | |
DA3N | 10 | CSI-2/DSI Lane 3 Differential negative Input. If unused, this pin should be tied to GND. | ||
VCC | 11 | Power | 1.8V (±10%) Supply. | |
VREG_OUT | 12 | Power | 1.2 V Regulator Output. Requires a 0.1 µF capacitor to GND. | |
EQ/SCL | 13 | I/O
(3-level) |
PU (100K)
PD (100K) |
RX Equalization Select. Pin state sampled on rising edge of RSTN. This pin also functions as I2C SCL pin.
VIL = 0 dB VIM = 2.5 dB VIH = 5 dB |
ERC/SDA | 14 | I/O
(3-level) |
PU (100K)
PD (100K) |
Edge Rate Control for DB[4:0]P/N High speed transmitter rise and fall time. Pin state sampled on rising edge of RSTN. This pin also functions as I2C SDA pin.
VIL = 200 ps typical VIM = 150 ps typical VIH = 250 ps typical |
DB3N | 15 | 100-Ω Differential Output | CSI-2/DSI Lane 3 Differential negative Output. If unused, this pin should be left unconnected. | |
DB3P | 16 | CSI-2/DSI Lane 3 Differential positive Output. If unused, this pin should be left unconnected. | ||
DB2N | 17 | 100-Ω Differential Output | CSI-2/DSI Lane 2 Differential negative Output. If unused, this pin should be left unconnected. | |
DB2P | 18 | CSI-2/DSI Lane 2 Differential positive Output. If unused, this pin should be left unconnected. | ||
DBCN | 19 | 100-Ω Differential Output | CSI-2/DSI Differential Clock negative Output | |
DBCP | 20 | CSI-2/DSI Differential Clock positive Output | ||
DB1N | 21 | 100-Ω Differential Output | CSI-2/DSI Lane 1 Differential negative Output. If unused, this pin should be left unconnected. | |
DB1P | 22 | CSI-2/DSI Lane 1 Differential positive Output. If unused, this pin should be left unconnected. | ||
DB0N | 23 | 100-Ω Differential Output | CSI-2/DSI Lane 0 Differential negative Output. Supports DSI LP Back channel. If unused, this pin should be left unconnected. | |
DB0P | 24 | CSI-2/DSI Lane 0 Differential positive Output. Supports DSI LP Back channel. If unused, this pin should be left unconnected. | ||
VDD | 25 | Power | This pin must be connected to the VREG_OUT pin through at least a 10-mil trace and a 0.1 µF capacitor to ground. | |
PRE_CFG1 | 26 | I/O
(3-level) |
PU (100K)
PD (100K) |
Controls DPHY TX HS pre-emphasis level and the LP TX rise and fall times. Pin state is sampled on the rising edge of RSTN.
VIL = 0 dB VIM = 0 dB VIH = 2.5 dB |
VSADJ_CFG0 | 27 | I
(3-level) |
PU (100K)
PD (100K) |
Controls output voltage swing for DB HS transmitters and the LP TX rise and fall times. Pin state is sampled on the rising edge of RSTN. Refer to Table 3 for details on voltage swing settings based on this pin and PRE_CFG1 sampled state.
VIL = 200 mV or 220 mV based on PRE_CFG1 sampled state. VIM = 200 mV typical VIH = 220 mV typical |
RSTN | 28 | I | PU (300K) | Reset, active low. When low, all internal CSR are reset to default and DPHY440 is placed in low power state. |
GND | Thermal pad | GND | Ground. |