SLLSEO9C March 2016 – August 2019 SN65DPHY440SS , SN75DPHY440SS
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
I2C (ERC (SDA), EQ (SCL)) | ||||||
tHD;STA | Hold Time (repeated) START condition. After this period, the first clock pulse is generated | 4 | µs | |||
tLOW | Low period of SCL clock | 4.7 | µs | |||
tHIGH | High period of SCL clock | 4 | µs | |||
tSU;STA | Setup time for a repeated START condition | 4.7 | µs | |||
tHD;DAT | Data hold time | 5 | µs | |||
tSU;DAT | Data setup time | 4 | µs | |||
tSU;STO | Setup time for STOP condition | 4 | µs | |||
tBUF | Bus free time between a STOP and START condition | 4.7 | µs | |||
MIPI DPHY HS Interface | ||||||
tHSPD | Propagation delay from DA to DB. | 4 + 12ns | 4 + 40ns | UI | ||
tDBC_DCYCLE | DAC to DBC output duty cycle distortion percentage | 750 MHz clock with 50%-50% duty cycle at DAC input. | –5 | 5 | % | |
tSKEW-TX-1G | Data to Clock variation from 0.5UI. Refer to Figure 2 | Datarate ≤ 1 Gbps | –0.1 | 0.1 | UI | |
tSETUP-RX-1G | Data to Clock setup time. Refer to Figure 2 | Datarate ≤ 1 Gbps | 0.1 | UI | ||
tHOLD-RX-1G | Clock to data hold time. Refer to Figure 2 | Datarate ≤ 1 Gbps | 0.1 | UI | ||
tSKEW-TX-1P5G | Data to Clock variation from 0.5UI. Refer to Figure 2 | Datarate > 1 Gbps | –0.15 | 0.15 | UI | |
tSETUP-RX-1P5G | Data to Clock setup time. Refer to Figure 2 | Datarate > 1 Gbps | 0.15 | UI | ||
tHOLD-RX-1P5G | Clock to data hold time. Refer to Figure 2 | Datarate > 1 Gbps | 0.15 | UI |