SLLS533F May   2002  – March 2023 SN65HVD05 , SN65HVD06 , SN65HVD07 , SN75HVD05 , SN75HVD06 , SN75HVD07

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Package Dissipation Ratings
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9. 5.9 Typical Characteristics
      1.      Parameter Measurement Information
  6. Function Tables
    1. 6.1 Receiver Failsafe
  7. Equivalent Input and Output Schematic Diagrams
  8. Application and Implementation
    1.     Typical Application
  9. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Receiver Electrical Characteristics

over operating free-air temperature range unless otherwise noted
PARAMETERTEST CONDITIONSMINTYP(1)MAXUNIT
VIT+Positive-going input threshold voltageIO = –8 mA–0.01V
VIT-Negative-going input threshold voltageIO = 8 mA–0.2
VhysHysteresis voltage
(VIT+ - VIT-)
35mV
VIKEnable-input clamp voltageII = –18 mA–1.5V
VOHHigh-level output voltageVID = 200 mV,IOH = –8 mA,See Figure 6-74V
VOLLow-level output voltageVID = -200 mV,IOL = 8 mA,See Figure 6-70.4V
IOZHigh-impedance-state
output current
VO = 0 or VCCRE at VCC–11μA
IIBus input currentHVD05Other inputat 0 VVA or VB = 12 V0.230.5mA
VA or VB = 12 V,VCC = 0 V0.30.5
VA or VB = –7 V–0.40.13
VA or VB = –7 V,VCC = 0 V–0.40.15
HVD06
HVD07
Other inputat 0 VVA or VB = 12 V0.060.1mA
VA or VB = 12 V,VCC = 0 V0.080.13
VA or VB = –7 V–0.10.05
VA or VB = –7 V,VCC = 0 V–0.050.03
IIHHigh-level input current, REVIH = 2 V–6026.4μA
IILLow-level input current, REVIL = 0.8 V–6027.4μA
C(diff)Differential input
capacitance
VI = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V16pF
ICCSupply currentRE at 0 V, D and DE at
0 V, No load
Receiver enabled and driver disabled510mA
RE at VCC, DE at 0 V,
D at VCC, No load
Receiver disabled and driver disabled
(standby)
15μA
RE at 0 V,
D and DE at VCC,
No load
Receiver enabled and driver enabled915mA
All typical values are at 25°C and with a 5-V supply.