SLLS533F May   2002  – March 2023 SN65HVD05 , SN65HVD06 , SN65HVD07 , SN75HVD05 , SN75HVD06 , SN75HVD07

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Package Dissipation Ratings
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9. 5.9 Typical Characteristics
      1.      Parameter Measurement Information
  6. Function Tables
    1. 6.1 Receiver Failsafe
  7. Equivalent Input and Output Schematic Diagrams
  8. Application and Implementation
    1.     Typical Application
  9. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Receiver Switching Characteristics

over operating free-air temperature range unless otherwise noted
PARAMETERTEST CONDITIONSMINTYP(1)MAXUNIT
tPLHPropagation delay time, low-to-high-level output 1/2 ULHVD05VID = –1.5 V to 1.5 V,
CL = 15 pF,
See Figure 6-8
14.625ns
tPHLPropagation delay time, high-to-low-level output 1/2 ULHVD0514.625ns
tPLHPropagation delay time, low-to-high-level output 1/8 ULHVD065570ns
HVD075570
tPHLPropagation delay time, high-to-low-level output 1/8 ULHVD065570ns
HVD075570
tsk(p)Pulse skew (|tPHL – tPLH|)HVD052ns
HVD064.5
HVD074.5
tsk(pp)(2)Part-to-part skewHVD056.5ns
HVD0614
HVD0714
trOutput signal rise timeCL = 15 pF,
See Figure 6-8
23ns
tfOutput signal fall time23
tPZH1Output enable time to high levelCL = 15 pF,
DE at 3 V,
See Figure 6-9
10ns
tPZL1Output enable time to low level10
tPHZOutput disable time from high level15
tPLZOutput disable time from low level15
tPZH2Propagation delay time, standby-to-high-level outputCL = 15 pF, DE at 0, See Figure 6-106μs
tPZL2Propagation delay time, standby-to-low-level output6
All typical values are at 25°C and with a 5-V supply.
tsk(pp) is the magnitude of the difference in propagation delay times between any specified terminals of two devices when both devices operate with the same supply voltages, at the same temperature, and have identical packages and test circuits.