SLLS505P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD10 , SN75HVD11 , SN75HVD12
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
PD | Device power dissipation | RL= 60 Ω, CL = 50 pF, DE at VCC, RE at 0 V, Input to D is a 50% duty-cycle square wave at indicated signaling rate | HVD10 (32Mbps) | 198 | 250 | mW | |
HVD11 (10Mbps) | 141 | 176 | |||||
HVD12 (500 kbps) | 133 | 161 | |||||
TA | Ambient air temperature(1) | High-K board, no airflow | D pkg | –40 | 116 | °C | |
No airflow(2) | P pkg | –40 | 123 | ||||
TJSD | Thermal shutdown junction temperature(1) | 165 | °C |