SLLS505P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD10 , SN75HVD11 , SN75HVD12
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | IO = –8 mA | –0.065 | –0.01 | V | |||
VIT– | Negative-going input threshold voltage | IO = 8 mA | –0.2 | –0.1 | ||||
Vhys | Hysteresis voltage (VIT+ – VIT–) | 35 | mV | |||||
VIK | Enable-input clamp voltage | II = –18 mA | –1.5 | V | ||||
VOH | High-level output voltage | VID = 200 mV, IOH = –8 mA, see Figure 8-8 | 2.4 | V | ||||
VOL | Low-level output voltage | VID = –200 mV, IOL = 8 mA, see Figure 8-8 | 0.4 | V | ||||
IOZ | High-impedance-state output current | VO = 0 or VCC, RE at VCC | –1 | 1 | μA | |||
II | Bus input current | VA or VB = 12 V | HVD11, HVD12, Other inputs at 0 V | 0.05 | 0.11 | mA | ||
VA or VB = 12 V, VCC = 0 V | 0.06 | 0.13 | ||||||
VA or VB = –7 V | –0.1 | –0.05 | ||||||
VA or VB = –7 V, VCC = 0 V | –0.05 | –0.04 | ||||||
VA or VB = 12 V | HVD10, Other inputs at 0 V | 0.2 | 0.5 | mA | ||||
VA or VB = 12 V, VCC = 0 V | 0.25 | 0.5 | ||||||
VA or VB = –7 V | –0.4 | –0.2 | ||||||
VA or VB = –7 V, VCC = 0 V | –0.4 | –0.15 | ||||||
IIH | High-level input current, RE | VIH = 2 V | –30 | 0 | μA | |||
IIL | Low-level input current, RE | VIL = 0.8 V | –30 | 0 | μA | |||
CID | Differential input capacitance | VID = 0.4 sin(4E6πt) + 0.5 V, DE at 0 V | 15 | pF | ||||
ICC | Supply current | RE at 0 V D and DE at 0 V No load | Receiver enabled and driver disabled | 4 | 8 | mA | ||
RE at VCC D at VCC DE at 0 V No load | Receiver disabled and driver disabled (standby) | 1 | 5 | μA | ||||
RE at 0 V D and DE at VCC No load | Receiver enabled and driver enabled | 9 | 15.5 | mA |