The SN65HVD10, SN75HVD10, SN65HVD11, SN75HVD11, SN65HVD12, and SN75HVD12 bus transceivers all combine a 3-state differential line driver, as well as a differential input line receiver that operates with a single 3.3-V power supply. They are designed for balanced transmission lines and meet or exceed ANSI standard TIA/EIA-485-A and ISO 8482:1993. These differential bus transceivers are monolithic integrated circuits, designed for bidirectional data communication on multipoint bus-transmission lines. The drivers and receivers have active-high and active-low enables, that can be externally connected together to function as direction control. Very low device standby supply current, can be achieved by disabling the driver and the receiver.
The driver differential outputs and receiver differential inputs connect internally to form a differential input/output (I/O) bus port, that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. These parts feature wide positive and negative common-mode voltage ranges, making them suitable for party-line applications.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN65HVD10 | SOIC (8) | 4.90 mm × 3.91 mm |
SN65HVD11 | ||
SN65HVD12 | ||
SN75HVD10 | PDIP (8) | 9.81 mm × 6.35 mm |
SN75HVD11 | ||
SN75HVD12 |
Changes from Revision O (February 2017) to Revision P (February 2022)
Changes from Revision N (July 2015) to Revision O (February 2017)
Changes from Revision M (July 2013) to Revision N (July 2015)
Changes from Revision L (July 2013) to Revision M (July 2013)
Changes from Revision K (September 2011) to Revision L (July 2013)
Changes from Revision J (February 2009) to Revision K (September 2011)
PART NUMBER | SIGNALING RATE | UNIT LOADS | TA | SOIC MARKING | |
---|---|---|---|---|---|
SOIC(1) | PDIP | ||||
SN65HVD10D | SN65HVD10P | 32 Mbps | 1/2 | –40°C to 85°C | VP10 |
SN65HVD11D | SN65HVD11P | 10 Mbps | 1/8 | VP11 | |
SN65HVD12D | SN65HVD12P | 1 Mbps | 1/8 | VP12 | |
SN75HVD10D | SN75HVD10P | 32 Mbps | 1/2 | –0°C to 70°C | VN10 |
SN75HVD11D | SN75HVD11P | 10 Mbps | 1/8 | VN11 | |
SN75HVD12D | SN75HVD12P | 1 Mbps | 1/8 | VN12 | |
SN65HVD10QD | SN65HVD10QP | 32 Mbps | 1/2 | –40°C to 125°C | VP10Q |
SN65HVD11QD | SN65HVD11QP | 10 Mbps | 1/8 | VP11Q |