SLLS447D October 2000 – April 2024 SN65LBC172A , SN75LBC172A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PACKAGE | JEDEC BOARD MODEL | TA ≤ 25°C POWER RATING | DERATING FACTOR(1) ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING |
---|---|---|---|---|---|
16-PIN DW | Low K | 1200mW | 9.6mW/°C | 769mW | 625mW |
High K | 2240mW | 17.9mW/°C | 1434mW | 1165mW | |
20-PIN DW | Low K | 1483mW | 11.86mW/°C | 949mW | 771mW |
High K | 2753mW | 22mW/°C | 1762mW | 1432mW | |
16-PIN N | Low K | 1150mW | 9.2mW/°C | 736mW | 598mW |