SLLS170F October 1993 – November 2023 SN65LBC173 , SN75LBC173
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | IO = −8 mA | 0.2 | V | |||||
VIT− | Negative-going input threshold voltage | IO = 8 mA | −0.2 | V | |||||
Vhys | Hysteresis voltage (VIT+ − VIT−) | 45 | mV | ||||||
VIK | Enable input clamp voltage | II = −18 mA | −0.9 | −1.5 | V | ||||
VOH | High-level output voltage | VID = 200 mV, | IOH = −8 mA | 3.5 | 4.5 | V | |||
VOL | Low-level output voltage | VID = −200 mV, | IOL = 8 mA | 0.3 | 0.5 | V | |||
IOZ | High-impedance-state output current | VO = 0 V to VCC | ±20 | µA | |||||
II | Bus input current | A or B inputs | VIH = 12 V, | VCC = 5 V, | Other inputs at 0 V | 0.7 | 1 | mA | |
VIH = 12 V, | VCC = 0 V, | Other inputs at 0 V | 0.8 | 1 | |||||
VIH = −7 V, | VCC = 5 V, | Other inputs at 0 V | −0.5 | −0.8 | |||||
VIH = −7 V, | VCC = 0 V, | Other inputs at 0 V | −0.4 | −0.8 | |||||
IIH | High-level input current | VIH = 5 V | ±20 | µA | |||||
IIL | Low-level input current | VIL = 0 V | −20 | µA | |||||
IOS | Short-circuit output current | VO = 0 | −80 | −120 | mA | ||||
ICC | Supply current | Outputs enabled, | IO = 0, | VID = 5 V | 11 | 20 | mA | ||
Outputs disabled | 0.9 | 1.4 |