SLLS162F July 1993 – April 2024 SN65LBC174 , SN75LBC174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = -18mA | -1.5 | V | |||
|VOD| | Differential output voltage (2) | RL = 54Ω, See Figure 6-1 | SN65LBC174 | 1.1 | 1.8 | 5 | |
SN75LBC174 | 1.5 | 1.8 | 5 | V | |||
RL = 60Ω, See Figure 6-2 | SN65LBC174 | 1.1 | 1.7 | 5 | |||
SN75LBC174 | 1.5 | 1.7 | 5 | ||||
Δ|VOD| | Change in magnitude of common-mode output voltage (3) | RL = 54Ω, | See Figure 6-1 | ±0.2 | V | ||
VOC | Common-mode output voltage | -1 | 3 | V | |||
Δ|VOC| | Change in magnitude of common-mode output voltage (3) | ±0.2 | V | ||||
IO | Output current with power off | VCC = 0, | VO = - 7V to 12V | ± 100 | μA | ||
IOZ | High-impedance-state output current | VO = - 7V to 12V | ± 100 | μA | |||
IIH | High-level input current | VI = 2.4V | -100 | μA | |||
IIL | Low-level input current | VI = 0.4V | -100 | μA | |||
IOS | Short-circuit output current | VO = -7V to 12V | ±250 | mA | |||
ICC | Supply current (all drivers) | No load | Outputs enabled | 7 | mA | ||
Outputs disabled | 1.5 |