SLLS162F July 1993 – April 2024 SN65LBC174 , SN75LBC174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
td(OD) | Differential output delay time | RL = 54Ω, | See Figure 6-3 | 2 | 11 | 20 | ns |
tt(OD) | Differential output transition time | 9 | 15 | 25 | ns | ||
tPZH | Output enable time to high level | RL = 110Ω, | See Figure 6-3 | 20 | 30 | ns | |
tPZL | Output enable time to low level | RL = 110Ω, | See Figure 6-5 | 21 | 30 | ns | |
tPHZ | Output disable time from high level | RL = 110Ω, | See Figure 6-4 | 48 | 70 | ns | |
tPLZ | Output disable time from low level | RL = 110Ω, | See Figure 6-5 | 21 | 30 | ns |