SLLS162F July 1993 – April 2024 SN65LBC174 , SN75LBC174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING |
---|---|---|---|---|
DW | 1125mW | 9.0mW/°C | 720mW | 585mW |
N | 1150mW | 9.2mW/°C | 736mW | 598mW |