SLLS162F July 1993 – April 2024 SN65LBC174 , SN75LBC174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC (see Note 1) | Supply voltage range, see Note (2) | –0.3 | 7 | V | |
VO | Output voltage range | –10 | 15 | V | |
V | Voltage range at A, 1/2EN, 3/4EN | –0.3 | VCC +0.5 | V | |
PD | Continuous total power dissipation | Internally limited(2) | |||
TA | Operating free-air temperature range: | SN65LBC174 | –40 | 85 | °C |
SN75LBC174 | 0 | 70 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C | |
Tlead | Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | °C |