SLLS446G October 2000 – April 2024 SN65LBC174A , SN75LBC174A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high level output | RL = 54Ω, CL = 50pF, See Figure 6-4 | 5.5 | 8 | 11 | ns | |
tPHL | Propagation delay time, high-to-low level output | 5.5 | 8 | 11 | ns | ||
tr | Differential output voltage rise time | 2 | 7.5 | 11 | ns | ||
tf | Differential output voltage fall time | 2 | 7.5 | 11 | ns | ||
tsk(p) | Pulse skew |tPLH – tPHL| | 0.6 | 2 | ns | |||
0.6 | 2 | ||||||
tsk(o) | Output skew(1) | 2 | ns | ||||
tsk(pp) | Part-to-part skew(2) | 3 | ns | ||||
tPZH | Propagation delay time, high-impedance-to-high-level output | See Figure 6-5 | 25 | ns | |||
tPHZ | Propagation delay time, high-level-output-to-high impedance | 25 | ns | ||||
tPZL | Propagation delay time, high-impedance-to-low-level output | See Figure 6-6 | 30 | ns | |||
tPLZ | Propagation delay time, low-level-output-to-high impedance | 20 | ns |