SLLS376G May 2000 – February 2023 SN65LBC176A , SN75LBC176A
PRODUCTION DATA
PACKAGE | TA ≤ 25°C POWER RATING |
DERATING FACTOR(1) ABOVE TA = 25°C |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
TA = 125°C POWER RATING |
---|---|---|---|---|---|
D | 725 mW | 5.5 mW/°C | 464 mW | 377 mW | 145 mW |
P | 1000 mW | 8.0 mW/°C | 640 mW | 520 mW | — |