over operating free-air temperature range (unless otherwise noted)(1) | UNIT |
---|
VCC | Supply voltage range(2) | –0.3 V to 6 V |
| Voltage range | A, B, Y, or Z(2) | –10 V to 15 V |
D or R(2) | –0.3 V to VCC + 0.5 V |
IO | Receiver output current | ±20 mA |
| Electrostatic discharge | Bus terminals and GND, Class 3, A(3) | 12 kV |
Bus terminals and GND, Class 3, B(3) | 400 V |
All terminals, Class 3, A | 3 kV |
All terminals, Class 3, B | 400 V |
| Continuous total power dissipation(4) | Internally limited |
| Total power dissipation | See Dissipation Rating Table |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential I/O bus voltages, are with respect to GND.
(3) Tested in accordance with MIL-STD-883C, Method 3015.7
(4) The maximum operating junction temperature is internally limited. Uses the dissipation rating table to operate below this temperature.