SLLS377E May 2000 – January 2023 SN65LBC179A , SN75LBC179A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | IO = –8 mA | 0.2 | V | |||
VIT– | Negative-going input threshold voltage | IO = 8 mA | –0.2 | ||||
Vhys | Hysteresis voltage ( VIT+ – VIT–) | 50 | mV | ||||
VOH | High-level output voltage | VID = 200 mV, IOH = –8 mA, See Figure 6-1 | 4 | 4.9 | V | ||
VOL | Low-level output voltage | VID = –200 mV, IOL = 8 mA, See Figure 6-1 | 0.1 | 0.8 | V | ||
II | Bus input current | VIH = 12 V, VCC = 5 V | Other input at 0 V | 0.4 | 1 | mA | |
VIH = 12 V, VCC = 0 | 0.5 | 1 | |||||
VIH = –7 V, VCC = 5 V | –0.8 | –0.4 | |||||
VIH = –7 V, VCC = 0 | –0.8 | –0.3 |