SLLS377E May 2000 – January 2023 SN65LBC179A , SN75LBC179A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18 mA | –1.5 | –0.8 | V | ||
|VOD| | Differential output voltage | RL = 54 Ω, See Figure 6-1 | SN65LBC179A | 1 | 1.5 | 3 | V |
SN75LBC179A | 1.1 | 1.5 | 3 | ||||
RL = 60 Ω, –7 <V(tot) <
12, See Figure 6-2 |
SN65LBC179A | 1 | 1.5 | 3 | V | ||
SN75LBC179A | 1.1 | 1.5 | 3 | ||||
Δ| VOD | | Change in magnitude of differential output voltage (2) | See Figure 6-1 and Figure 6-2 | –0.2 | 0.2 | V | ||
VOC(SS) | Steady-state common-mode output voltage | See Figure 6-1 | 1.8 | 2.4 | 2.8 | V | |
ΔVOC(SS) | Change in steady-state common-mode output voltage(2) | –0.1 | 0.1 | V | |||
IO | Output current with power off | VCC = 0, | VO = –7 V to 12 V | –10 | ±1 | 10 | μA |
IIH | High-level input current | VI = 2.V | –100 | μA | |||
IIL | Low-level input current | VI = 0.8 V | –100 | μA | |||
IOS | Short-circuit output current | –7 V ≤ VO ≤ 12 V | –250 | ±70 | 250 | mA | |
ICC | Supply current | No load, | VI = 0 or VCC | 8.5 | 15 | mA |