SLLS174I February 1994 – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
td(OD) | Differential output delay time | RL = 54 Ω, | See Figure 7-3 | 15 | ns | ||
tt(OD) | Differential output transition time | 21 | ns | ||||
tPZH | Output enable time to high level | RL = 110 Ω, | See Figure 7-4 | 32 | ns | ||
tPHZ | Output disable time from high level | 55 | |||||
tPZL | Output enable time to low level | RL = 110 Ω, | See Figure 7-5 | 32 | ns | ||
tPLZ | Output disable time from low level | 20 |