SLLS378E May   2000  – January 2023 SN65LBC180A , SN75LBC180A

PRODUCTION DATA  

  1. 1Features
  2. 2Description
  3. 3Revision History
  4. 4Pin Configuration and Functions
  5. 5Reference
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 RECOMMENDED OPERATING CONDITIONS
    4. 5.4 Thermal Information
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9.     Typical Characteristics
      1.      Parameter Measurement Information
  6. 6Detailed Description
    1. 6.1 Device Functional Modes
      1. 6.1.1 Functional Tables
      2. 6.1.2 Schematics of Inputs and Outputs
  7. 7Application Information
    1. 7.1 Typical Application Circuit
  8. 8Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • N|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Receiver Electrical Characteristics

over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIT+ Positive-going input threshold voltage IO = –8 mA 0.2 V
VIT– Negative-going input threshold voltage IO = 8 mA –0.2 V
Vhys Hysteresis voltage ( VIT+ – VIT–) 50 mV
VIK Enable-input clamp voltage II = –18 mA –1.5 –0.8 V
VOH High-level output voltage VID = 200 mV, IOH = –8 mA 4 4.9 V
VOL Low-level output voltage VID = –200 mV, IOL = 8 mA 0.1 0.8 V
IOZ High-impedance-state output current VO = 0 V to VCC –1 1 μA
IIH High-level enable-input current VIH = 2.4 V –100 μA
IIL Low-level enable-input current VIL = 0.4 V –100 μA
II Bus input current VI = 12 V,
VCC = 5 V
Other input at 0 V 0.4 1 mA
VI = 12 V,
VCC = 0
0.5 1
VI = –7 V,
VCC = 5 V
–0.8 –0.4
VI = –7 V,
VCC = 0
–0.8 –0.3
ICC Supply current VI = 0 or VCC,
No load
Receiver enabled and driver disabled 4.5 7.5 mA
Receiver disabled and driver disabled 0.5 1
Receiver enabled and driver enabled 8.5 15
All typical values are at VCC = 5 V and TA = 25°C.