SLLS378E May   2000  – January 2023 SN65LBC180A , SN75LBC180A

PRODUCTION DATA  

  1. 1Features
  2. 2Description
  3. 3Revision History
  4. 4Pin Configuration and Functions
  5. 5Reference
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 RECOMMENDED OPERATING CONDITIONS
    4. 5.4 Thermal Information
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9.     Typical Characteristics
      1.      Parameter Measurement Information
  6. 6Detailed Description
    1. 6.1 Device Functional Modes
      1. 6.1.1 Functional Tables
      2. 6.1.2 Schematics of Inputs and Outputs
  7. 7Application Information
    1. 7.1 Typical Application Circuit
  8. 8Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • N|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
UNIT
VCCSupply voltage range(2)–0.3 V to 6 V
VIInput voltage rangeA, B–10 V to 15 V
Voltage rangeD, R, DE, RE–0.3 V to VCC + 0.5 V
IOReceiver output current±10 mA
Continuous total power dissipation(3)Internally limited
Total power dissipationSee Dissipation Rating Table
ESDBus terminals and GNDHBM (Human Body Model) EIA/JESD22-A114(4)±15 kV
All pinsHBM (Human Body Model) EIA/JESD22-A114(4)±3 kV
MM (Machine Model) EIA/JESD22-A115±400 V
CDM (Charge Device Model) EIA/JESD22-C101±1.5 kV
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values are with respect to GND except for differential input or output voltages.
The maximum operating junction temperature is internally limited. Use the dissipation rating table to operate below this temperature.
Tested in accordance with MIL-STD-883C, Method 3015.7.