SLLS362G SEPTEMBER 1999 – January 2016 SN65LVDS387 , SN65LVDS389 , SN65LVDS391 , SN75LVDS387 , SN75LVDS389 , SN75LVDS391
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PART NUMBER(1) | TEMPERATURE RANGE | NUMBER OF DRIVERS | BUS-PIN ESD |
---|---|---|---|
SN65LVDS387DGG | –40°C to 85°C | 16 | 15 kV |
SN75LVDS387DGG | 0°C to 70°C | 16 | 4 kV |
SN65LVDS389DBT | –40°C to 85°C | 8 | 15 kV |
SN75LVDS389DBT | 0°C to 70°C | 8 | 4 kV |
SN65LVDS391D | –40°C to 85°C | 4 | 15 kV |
SN75LVDS391D | 0°C to 70°C | 4 | 4 kV |
SN65LVDS391PW | –40°C to 85°C | 4 | 15 kV |
SN75LVDS391PW | 0°C to 70°C | 4 | 4 kV |