SLLS259J November 1996 – October 2016 SN75LVDS82
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
This section describes provides information on how each signal should be connected from the graphic source through the SN75LVDS83B and the SN75LVDS82 to the LCD panel input.
For this design example, use the parameters shown in Table 2.
DESIGN PARAMETERS | VALUE |
---|---|
VDD Main Power Supply | 3.3 V |
Input LVDS Clock Frequency | 31 - 68 MHz |
RL Differential Input Termination Resistance | 100 Ω |
LVDS Input Lanes | 4 |
Color depth | 24 Bit |
The user experience can be impacted by the way a system powers up and powers down an LCD screen. The following sequence is recommended.
Power up sequence (SN75LVDS82 /SHTDN input initially low):
Power Down sequence (SN75LVDS82 SHTDN input initially high):