SLLS259J November 1996 – October 2016 SN75LVDS82
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | –0.5 | 4 | V | |
VO | Output voltage (Dxx terminals) | –0.5 | VCC + 0.5 | V | |
VI | Input voltage | Any terminal except SHTDN | –0.5 | VCC + 0.5 | V |
SHTDN | –0.5 | 5.5 | V | ||
Continuous total power dissipation | See Thermal Information | ||||
TA | Operating temperature | 0 | 70 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
VIH | High-level input voltage (SHTDN) | 2 | V | ||
VIL | Low-level input voltage (SHTDN) | 0.8 | V | ||
|VID| | Differential input voltage | 0.1 | 0.6 | V | |
VIC | Common-mode input voltage (see Figure 11 and Figure 7) | ![]() |
2.4 - ![]() |
V | |
VCC – 0.8 | |||||
TA | Operating free-air temperature | 0 | 70 | °C |
THERMAL METRIC(1) | SN75LVDS82 | UNIT | |
---|---|---|---|
DGG (TSSOP) | |||
56 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 57.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 14.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 26.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 25.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VIT+ | Positive-going differential input threshold voltage | 100 | mV | |||
VIT– | Negative-going differential input threshold voltage(2) | –100 | mV | |||
VOH | High-level output voltage | IOH = –4 mA | 2.4 | V | ||
VOL | Low-level output voltage | IOL = 4 mA | 0.4 | V | ||
ICC | Quiescent current (average) | Disabled, All inputs open | 280 | μA | ||
Enabled, AnP = 1 V, AnM = 1.4 V, tc = 15.38 ns |
60 | 74 | mA | |||
Enabled, CL = 8 pF, Grayscale pattern (see Figure 13), tc = 15.38 ns |
74 | |||||
Enabled, CL = 8 pF, Worst-case pattern (see Figure 14), tc = 15.38 ns |
107 | |||||
IIH | High-level input current (SHTDN) | VIH = VCC | ±20 | μA | ||
IIL | Low-level input current (SHTDN) | VIL = 0 | ±20 | μA | ||
IIN | Input current (LVDS input terminals A and CLKIN) | 0 ≤ VI ≤ 2.4 V | ±20 | μA | ||
IOZ | High-impedance output current | VO = 0 or VCC | ±10 | μA |
MIN | MAX | UNIT | ||
---|---|---|---|---|
tc | Cycle time, input clock(1) | 14.7 | 32.3 | ns |
tsu1 | Setup time, input (see Figure 2) | 600 | ps | |
th1 | Hold time, input (see Figure 2) | 600 | ps |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tsu2 | Setup time, D0–D27 valid to CLKOUT↓ | CL = 8 pF, See Figure 1 | 5 | ns | ||
th2 | Hold time, CLKOUT↓ to D0–D27 valid | CL = 8 pF, See Figure 1 | 5 | ns | ||
tRSKM | Receiver input skew margin(2)(see Figure 2) | tc = 15.38 ns (± 0.2%), |Input clock jitter| < 50 ps(3) |
490 | ps | ||
td | Delay time, CLKIN↑ to CLKOUT↓ (see Figure 2) | tc = 15.38 ns (± 0.2%), CL = 8 pF | 3.7 | ns | ||
Δtc(o) | Cycle time, change in output clock period(4) | tc = 15.38 + 0.75 sin (2π500E3t) ± 0.05 ns, See Figure 15 |
±80 | ps | ||
tc = 15.38 + 0.75 sin (2π3E6t) ± 0.05 ns, See Figure 15 |
±300 | |||||
ten | Enable time, SHTDN↑ to Dn valid | See Figure 3 | 1 | ms | ||
tdis | Disable time, SHTDN↓ to off state | See Figure 4 | 400 | ns | ||
tt | Transition time, output (10% to 90% tr or tf) | CL = 8 pF | 3 | ns | ||
tw | Pulse duration, output clock | 0.43 tc | ns |