SLLS980E June 2009 ā November 2016 SN75LVDS83A
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC, LVDSVCC, PLLVCC(2) | –0.5 | 4 | V | |
Voltage at any output terminal | –0.5 | VCC + 0.5 | V | |
Voltage at any input terminal | –0.5 | VCC + 0.5 | V | |
Continuous power dissipation | See Dissipation Ratings | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM)(1) | ±5000 | V |
Charged-device model (CDM)(2) | ±500 | |||
Machine model (MM)(3) | ±150 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
LVDSVCC | LVDS output supply voltage | 3 | 3.3 | 3.6 | V | |
PLLVCC | PLL analog supply voltage | 3 | 3.3 | 3.6 | V | |
Power supply noise on any VCC terminal | 0.1 | V | ||||
VIH | High-level input voltage | VCC/2 + 0.5 | V | |||
VIL | Low-level input voltage | VCC/2 – 0.5 | V | |||
ZL | Differential load impedance | 90 | 132 | Ω | ||
TA | Operating free-air temperature | –10 | 70 | °C |
THERMAL METRIC(1) | SN75LVDS83A | UNIT | |
---|---|---|---|
DGG (TSSOP) | |||
56 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 62.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 18.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 31.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 30.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VT | Input voltage threshold | RL = 100 Ω, see Figure 6 | VCC/2 | V | ||
|VOD| | Differential steady-state output voltage magnitude | RL = 100 Ω, see Figure 6 | 250 | 450 | mV | |
Δ|VOD| | Change in the steady-state differential output voltage magnitude between opposite binary states | RL = 100 Ω, see Figure 6 | 1 | 35 | mV | |
VOC(SS) | Steady-state common-mode output voltage | tR/F (Dx, CLKin) = 1 ns, see Figure 6 | 1.125 | 1.375 | V | |
VOC(PP) | Peak-to-peak common-mode output voltage | tR/F (Dx, CLKin) = 1 ns, see Figure 6 | 100 | mV | ||
IIH | High-level input current | VIH = VCC | 25 | µA | ||
IIL | Low-level input current | VIL = 0 V | ±10 | µA | ||
IOS | Short-circuit output current | VOY = 0 V | ±24 | mA | ||
VOD = 0 V | ±12 | mA | ||||
IOZ | High-impedance state output current | VO = 0 V to VCC | ±20 | µA | ||
Rpdn | Input pulldown integrated resistor on all inputs | Dx, CLKSEL, SHTDN, CLKIN | 100 | kΩ | ||
IQ | Quiescent current | SHTDN = VIL, disabled, all inputs at GND | 2 | 100 | µA | |
ICC | Supply current (average) | SHTDN = VIH, RL = 100 Ω (5 places), grayscale pattern (Figure 7) VCC = 3.3 V, fCLK = 75 MHz |
52.3 | 62.2 | mA | |
SHTDN = VIH, RL = 100 Ω (5 places), 50% transition density pattern (Figure 7), VCC = 3.3 V, fCLK = 75 MHz |
53.9 | 67.1 | mA | |||
SHTDN = VIH, RL = 100 Ω (5 places), worst-case pattern (Figure 8), VCC = 3.6 V, fCLK = 75 MHz |
65 | 79.3 | mA | |||
SHTDN = VIH, RL = 100 Ω (5 places), worst-case pattern (Figure 8), fCLK = 100 MHz |
96.8 | mA | ||||
CI | Input capacitance | 2 | pF |
PACKAGE | CIRCUIT BOARD MODEL(1) | TJA ≤ 25°C | DERATING FACTOR(2)
ABOVE TJA = 25°C |
TJA = 70°C POWER RATING |
---|---|---|---|---|
DGG | Low-K | 1111 mW | 12.3 mW/°C | 555 mW |
High-K | 1730 mW | 19 mW/°C | 865 mW |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tc | Input clock period | 10 | 100 | ns | |
Input clock modulation (SSC) | with modulation frequency 30 kHz | 8% | |||
with modulation frequency 50 kHz | 6% | ||||
tw | High-level input clock pulse width duration | 0.4 × tc | 0.6 × tc | ns | |
tt | Input signal transition time | 3 | ns | ||
Data set up time, D0 through D27 before CLKIN (see Figure 5) | 2 | ns | |||
Data hold time, D0 through D27 after CLKIN | 0.8 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
t0 | Delay time, CLKOUT↑ after Yn valid (serial bit position 0, equal D1, D9, D20, D5) | tC = 10 ns, |Input clock jitter| < 25 ps (see Figure 9)(2) |
–0.1 | 0 | 0.1 | ns |
t1 | Delay time, CLKOUT↑ after Yn valid (serial bit position 1, equal D0, D8, D19, D27) | tC = 10 ns, |Input clock jitter| < 25 ps (see Figure 9)(2) |
1/7 tc – 0.1 | 1/7 tc + 0.1 | ns | |
t2 | Delay time, CLKOUT↑ after Yn valid (serial bit position 2, equal D7, D18, D26. D23) | tC = 10 ns, |Input clock jitter| < 25 ps (see Figure 9)(2) |
2/7 tc – 0.1 | 2/7 tc + 0.1 | ns | |
t3 | Delay time, CLKOUT↑ after Yn valid (serial bit position 3; equal D6, D15, D25, D17) | tC = 10 ns, |Input clock jitter| < 25 ps (see Figure 9)(2) |
3/7 tc – 0.1 | 3/7 tc + 0.1 | ns | |
t4 | Delay time, CLKOUT↑ after Yn valid (serial bit position 4, equal D4, D14, D24, D16) | tC = 10 ns, |Input clock jitter| < 25 ps (see Figure 9)(2) |
4/7 tc – 0.1 | 4/7 tc + 0.1 | ns | |
t5 | Delay time, CLKOUT↑ after Yn valid (serial bit position 5, equal D3, D13, D22, D11) | tC = 10 ns, |Input clock jitter| < 25 ps (see Figure 9)(2) |
5/7 tc – 0.1 | 5/7 tc + 0.1 | ns | |
t6 | Delay time, CLKOUT↑ after Yn valid (serial bit position 6, equal D2, D12, D21, D10) | tC = 10 ns, |Input clock jitter| < 25 ps (see Figure 9)(2) |
6/7 tc – 0.1 | 6/7 tc + 0.1 | ns | |
tsk(o) | Output skew, tn - n/7 tC | Target potential adjustment after characteristic | –0.1 (–0.15) |
0.1 (0.15) |
ns | |
tc(o) | Output clock period | tc | ns | |||
Δtc(o) | Output clock cycle-to-cycle jitter(3) | tC = 10 ns, clean reference clock (see Figure 10) |
±40 | ps | ||
tC = 10 ns with 0.05 UI added noise modulated at 3 MHz (see Figure 10) | ±44 | |||||
tC = 10 ns with 0.1 UI added noise modulated at 3 MHz (see Figure 10) | ±42 | |||||
tw | High-level output clock pulse duration | 4/7 tc | ns | |||
tr/f | Differential output voltage transition time (tr or tf) |
fCLK (see Figure 6) | 225 | 500 | ps | |
ten | Enable time, SHTDN↑ to phase lock (Yn valid) |
fCLK = 100 MHz (see Figure 11) | 6 | ms | ||
tdis | Disable time, SHTDN↓ to off-state (CLKOUT high-impedance) |
fCLK = 100 MHz (see Figure 12) | 7 | ns |