SLLS846C May 2009 ā August 2014 SN75LVDS83B
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCC, IOVCC, LVDSVCC, PLLVCC(2) | –0.5 | 4 | V | |
Voltage range at any output terminal | –0.5 | VCC + 0.5 | V | |
Voltage range at any input terminal | –0.5 | IOVCC + 0.5 | V | |
Continuous power dissipation | See Dissipation Ratings |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human Body Model (HBM)(1) all pins | 5 | kV | |
Charged Device Model (CDM)(2) all pins | 500 | V | |||
Machine Model (MM)(3) all pins | 150 |
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Supply voltage, VCC | 3 | 3.3 | 3.6 | V | |
LVDS output Supply voltage, LVDSVCC | 3 | 3.3 | 3.6 | ||
PLL analog supply voltage, PLLVCC | 3 | 3.3 | 3.6 | ||
IO input reference supply voltage, IOVCC | 1.62 | 1.8 / 2.5 / 3.3 | 3.6 | ||
Power supply noise on any VCC terminal | 0.1 | ||||
High-level input voltage, VIH | IOVCC = 1.8 V | IOVCC/2 + 0.3 V | V | ||
IOVCC = 2.5 V | IOVCC/2 + 0.4 V | ||||
IOVCC = 3.3 V | IOVCC/2 + 0.5 V | ||||
Low-level input voltage, VIL | IOVCC = 1.8 V | IOVCC/2 - 0.3 V | V | ||
IOVCC = 2.5 V | IOVCC/2 - 0.4 V | ||||
IOVCC = 3.3 V | IOVCC/2 - 0.5 V | ||||
Differential load impedance, ZL | 90 | 132 | Ω | ||
Operating free-air temperature, TA | –10 | 70 | C |
PARAMETER | TEST CONDITIONS | ZQL | DGG | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
θJA | Junction-to-free-air thermal resistance | Low-K JEDEC test board, 1s (single signal layer), no air flow | 85 | °C/W | |||||
High-K JEDEC test board, 2s2p (double signal layer, double buried power plane), no air flow | 67.1 | 63.4 | |||||||
θJC | Junction-to-case thermal resistance | Cu cold plate measurement process | 25.2 | 15.9 | °C/W | ||||
θJB | Junction-to-board thermal resistance | EIA/JESD 51-8 | 31.0 | 32.5 | °C/W | ||||
ψJT | Junction-to-top of package | EIA/JESD 51-2 | 0.8 | 0.4 | °C/W | ||||
ψJB | Junction-to-board | EIA/JESD 51-6 | 30.3 | 32.2 | °C/W | ||||
TA | Operating ambient temperature range | –10 | 70 | –10 | 70 | °C | |||
TJ | Virtual junction temperature | 0 | 105 | 0 | 105 | °C |
PACKAGE | CIRCUIT BOARD MODEL(1) | TJA ≤ 25°C | DERATING FACTOR(2)
ABOVE TJA = 25°C |
TJA = 70°C POWER RATING |
---|---|---|---|---|
DGG | Low-K | 1111 mW | 12.3 mW/°C | 555 mW |
ZQL | 1034 mW | 11.5 mW/°C | 517 mW | |
DGG(3) | High-K | 1730 mW | 19 mW/°C | 865 mW |
ZQL | 2000 mW | 22 mW/°C | 1000 mW |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VT | Input voltage threshold | RL = 100Ω, See Figure 7 | IOVCC/2 | V | ||
|VOD| | Differential steady-state output voltage magnitude | 250 | 450 | mV | ||
Δ|VOD| | Change in the steady-state differential output voltage magnitude between opposite binary states | 1 | 35 | mV | ||
VOC(SS) | Steady-state common-mode output voltage | See Figure 7
tR/F (Dx, CLKin) = 1ns |
1.125 | 1.375 | V | |
VOC(PP) | Peak-to-peak common-mode output voltage | 35 | mV | |||
IIH | High-level input current | VIH = IOVCC | 25 | μA | ||
IIL | Low-level input current | VIL = 0 V | ±10 | μA | ||
IOS | Short-circuit output current | VOY = 0 V | ±24 | mA | ||
VOD = 0 V | ±12 | mA | ||||
IOZ | High-impedance state output current | VO = 0 V to VCC | ±20 | μA | ||
Rpdn | Input pull-down integrated resistor on all inputs (Dx, CLKSEL, SHTDN, CLKIN) | IOVCC = 1.8 V | 200 | kΩ | ||
IOVCC = 3.3 V | 100 | |||||
IQ | Quiescent current (average) | disabled, all inputs at GND; SHTDN = VIL |
2 | 100 | μA | |
ICC | Supply current (average) | SHTDN = VIH, RL = 100Ω (5 places), grayscale pattern (Figure 8) VCC = 3.3 V, fCLK = 75 MHz |
||||
I(VCC) + I(PLLVCC) + I(LVDSVCC) | 51.9 | mA | ||||
I(IOVCC) with IOVCC = 3.3 V | 0.4 | |||||
I(IOVCC) with IOVCC = 1.8 V | 0.1 | |||||
SHTDN = VIH, RL = 100Ω (5 places), 50% transition density pattern (Figure 8), VCC = 3.3 V, fCLK = 75 MHz |
||||||
I(VCC) + I(PLLVCC) + I(LVDSVCC) | 53.3 | mA | ||||
I(IOVCC) with IOVCC = 3.3 V | 0.6 | |||||
I(IOVCC) with IOVCC = 1.8 V | 0.2 | |||||
SHTDN = VIH, RL = 100Ω (5 places), worst-case pattern (Figure 9), VCC = 3.6 V, fCLK = 75 MHz |
||||||
I(VCC) + I(PLLVCC) + I(LVDSVCC) | 63.7 | mA | ||||
I(IOVCC) with IOVCC = 3.3 V | 1.3 | |||||
I(IOVCC) with IOVCC = 1.8 V | 0.5 | |||||
SHTDN = VIH, RL = 100Ω (5 places), worst-case pattern (Figure 9), fCLK = 100 MHz |
||||||
I(VCC) + I(PLLVCC) + I(LVDSVCC) | 81.6 | mA | ||||
I(IOVCC) with IOVCC = 3.6 V | 1.6 | |||||
I(IOVCC) with IOVCC = 1.8 V | 0.6 | |||||
SHTDN = VIH, RL = 100Ω (5 places), worst-case pattern (Figure 9), fCLK = 135 MHz |
||||||
I(VCC) + I(PLLVCC) + I(LVDSVCC) | 102.2 | mA | ||||
I(IOVCC) with IOVCC = 3.6 V | 2.1 | |||||
I(IOVCC) with IOVCC = 1.8 V | 0.8 | |||||
CI | Input capacitance | 2 | pF |
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input clock period, tc | 7.4 | 100 | ns | |
Input clock modulation | with modulation frequency 30 kHz | 8% | ||
with modulation frequency 50 kHz | 6% | |||
High-level input clock pulse width duration, tw | 0.4 tc | 0.6 tc | ns | |
Input signal transition time, tt | 3 | ns | ||
Data set up time, D0 through D27 before CLKIN (See Figure 6) | 2 | ns | ||
Data hold time, D0 through D27 after CLKIN | 0.8 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
t0 | Delay time, CLKOUT↑ after Yn valid (serial bit position 0, equal D1, D9, D20, D5) | See Figure 10, tC = 10ns, |Input clock jitter| < 25ps (2) |
-0.1 | 0 | 0.1 | ns |
t1 | Delay time, CLKOUT↑ after Yn valid (serial bit position 1, equal D0, D8, D19, D27) | 1/7 tc - 0.1 | 1/7 tc + 0.1 | ns | ||
t2 | Delay time, CLKOUT↑ after Yn valid (serial bit position 2, equal D7, D18, D26. D23) | 2/7 tc - 0.1 | 2/7 tc + 0.1 | ns | ||
t3 | Delay time, CLKOUT↑ after Yn valid (serial bit position 3; equal D6, D15, D25, D17) | 3/7 tc - 0.1 | 3/7 tc + 0.1 | ns | ||
t4 | Delay time, CLKOUT↑ after Yn valid (serial bit position 4, equal D4, D14, D24, D16) | 4/7 tc - 0.1 | 4/7 tc + 0.1 | ns | ||
t5 | Delay time, CLKOUT↑ after Yn valid (serial bit position 5, equal D3, D13, D22, D11) | 5/7 tc - 0.1 | 5/7 tc + 0.1 | ns | ||
t6 | Delay time, CLKOUT↑ after Yn valid (serial bit position 6, equal D2, D12, D21, D10) | 6/7 tc - 0.1 | 6/7 tc + 0.1 | ns | ||
tc(o) | Output clock period | tc | ns | |||
Δtc(o) | Output clock cycle-to-cycle jitter (3) | tC = 10ns; clean reference clock, see Figure 11 | ±26 | ps | ||
tC = 10ns with 0.05UI added noise modulated at 3MHz, see Figure 11 | ±44 | |||||
tC = 7.4ns; clean reference clock, see Figure 11 | ±35 | |||||
tC = 7.4ns with 0.05UI added noise modulated at 3MHz, see Figure 11 | ±42 | |||||
tw | High-level output clock pulse duration | 4/7 tc | ns | |||
tr/f | Differential output voltage transition time (tr or tf) | See Figure 7 | 225 | 500 | ps | |
ten | Enable time, SHTDN↑ to phase lock (Yn valid) | f(clk) = 135 MHz, See Figure 12 | 6 | µs | ||
tdis | Disable time, SHTDN↓ to off-state (CLKOUT high-impedance) | f(clk) = 135 MHz, See Figure 13 | 7 | ns |