SNLS737 june 2023 SN75LVPE3410
PRODUCTION DATA
In PCIe Gen 3.0 applications, the specification requires Rx-Tx link training to establish and optimize signal conditioning settings at 8 Gbps, respectively. In link training, the Rx partner requests a series of FIR – pre-shoot and de-emphasis coefficients (10 Presets) from the Tx partner. The Rx partner includes 7-levels (6 dB to 12 dB) of CTLE followed by a single tap DFE. The link training would pre-condition the signal, with an equalized link between the root-complex and endpoint.
Note that there is no link training in PCIe Gen 1.0 (2.5 Gbps) or PCIe Gen 2.0 (5.0 Gbps) applications. The SN75LVPE3410 is placed in between the Tx and Rx. It helps extend the PCB trace reach distance by boosting the attenuated signals with its equalization, which allows the user to recover the signal by the downstream Rx more easily.
For operation in Gen 3.0 links, the SN75LVPE3410 transmit outputs are designed to pass the Tx Preset signaling onto the Rx for the PCIe Gen 3.0 link to train and optimize the equalization settings. The suggested setting for the SN75LVPE3410 are VOD = 0 dB and DC GAIN = 0 dB. Adjustments to the EQ setting should be performed based on the channel loss to optimize the eye opening in the Rx partner. The available EQ gain settings are provided in Table 7-1.
The Tx equalization presets or CTLE and DFE coefficients in the Rx can also be adjusted to further improve the eye opening.
Figure 8-3 shows an example for SN75LVPE3410 Typical Connection Schematic.