SLLSEW8 September 2016 SN75LVPE801
PRODUCTION DATA.
Two de-emphasis levels can be selected on the transmit side to provide 0 dB or 1.2 dB of additional high-frequency loss compensation at the output.
The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug and removal, unpowered plug and removal, powered plug and removal, or surprise plug and removal.
(1) Requires use of AC coupling capacitors at differential inputs and outputs.