Refer to the PDF data sheet for device specific package drawings
The SN75LVPE802 is a versatile dual channel, SATA Express signal conditioner supporting data rates up to 8 Gbps. The device supports SATA Gen 1, 2, and 3 specifications as well as PCIe 1, 2, 3. The SN75LVPE802 operates from a single 3.3-V supply and has 100-Ω line termination with self-biasing feature, making the device suitable for AC coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output when the input differential voltage falls below threshold while maintaining a stable common-mode voltage. The device is also designed to handle spread spectrum clocking (SSC) transmission per SATA standard.
The SN75LVPE802 handles interconnect losses at its input with selectable equalization settings that can be programmed to match the loss in the channel. For data rates of 3 Gbps and lower, the SN75LVPE802 equalizes signals for a span of up to 50 inches of FR4 board material. For data rates of 8 Gbps, the device compensates up to 40 in of FR4 material. The equalization level is controlled by the setting of the signal control pin EQ.
Two de-emphasis levels can be selected on the transmit side to provide 0 or 1.2 dB of additional high- frequency loss compensation at the output.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN75LVPE802 | WQFN (20) | 4.00 mm x 4.00 mm |
Changes from A Revision (September 2016) to B Revision
Changes from * Revision (January 2016) to A Revision
The device is hot-plug capable (requires use of AC coupling capacitors at differential inputs and outputs) preventing device damage under device hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
Control Pins | |||
DE1(1) | 9 | I, LVCMOS | Selects de-emphasis settings for CH 1 and CH 2 per Table 1. Internally tied to VCC / 2. |
DE2(1) | 8 | I, LVCMOS | |
DEW1 | 16 | I, LVCMOS | De-emphasis width control for CH 1 and CH 2. 0 = De-emphasis pulse duration, short 1 = De-emphasis pulse duration, long (default) |
DEW2 | 6 | I, LVCMOS | |
EN | 7 | I, LVCMOS | Device enable and disable pin, internally pulled to VCC. 0 = Device in standby mode 1 = Device enabled (default) |
EQ1(1) | 17 | I, LVCMOS | Select equalization settings for CH 1 and CH 2 per Table 1. Internally tied to VCC / 2. |
EQ2(1) | 19 | I, LVCMOS | |
High Speed Differential I/O | |||
RX1N | 2 | I, CML | Non-inverting and inverting CML differential input for CH 1 and CH 2. These pins connect to an internal voltage bias via a dual termination resistor circuit. |
RX1P | 1 | I, CML | |
RX2N | 12 | I, CML | |
RX2P | 11 | I, CML | |
TX1N | 14 | O, VML | Non-inverting and inverting VML differential input for CH 1 and CH 2. These pins connect to an internal voltage bias via a dual termination resistor circuit. |
TX1P | 15 | O, VML | |
TX2N | 4 | O, VML | |
TX2P | 5 | O, VML | |
POWER | |||
GND | 3, 13, 18 | Power | Supply ground |
VCC | 10, 20 | Power | Positive supply must be 3.3V ± 10% |